IESNA:LM-63-2002
[TEST]P953278
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-850-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]58668
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
11777 11783.2 11758.4 11705.7 11398.4 11078.8 11026 11280.5 11870.1 12655.3
13604.9 14697.3 15848.6 16689.6 17335.1 17974.3 18557.8 18908.4 19029.5 18899.1
18241.2 17058.9 15547.6 13151.8 9657.5 5623.2 4366.4 3994 3550.2 2892.3
2222 1725.4 1294.1 810 462.4 186.2 0
11777 11727.4 11702.6 11668.4 11370.5 11044.7 10998.1 11227.8 11795.7 12605.6
13530.4 14585.5 15736.9 16605.8 17226.4 17878.1 18455.4 18827.8 19001.5 18846.4
18138.8 16981.3 15445.1 12947 9353.4 5446.3 4316.7 3956.7 3506.7 2842.6
2194 1703.7 1232 778.9 450 180 0
11777 11761.5 11749.1 11715 11479.1 11165.7 11066.4 11255.7 11752.2 12512.5
13412.5 14424.2 15566.2 16571.6 17266.8 17912.3 18591.9 19054.3 19342.9 19318.1
18840.2 17778.8 16323.4 14058 10715.7 6336.9 4394.3 3990.9 3618.5 3103.3
2504.4 1862 1377.9 900 490.3 223.4 0
11777 11749.1 11733.6 11761.5 11600.2 11330.2 11209.1 11305.3 11652.9 12261.2
13071.1 13974.2 15020 16149.6 17052.7 17769.5 18458.5 19057.4 19414.3 19581.9
19395.7 18744 17583.3 15547.6 12481.5 7984.8 4521.5 3751.9 3413.6 3010.2
2581.9 2144.4 1660.3 1107.9 633.1 282.4 0
11777 11764.6 11773.9 11836 11805 11662.2 11485.3 11466.7 11625 11988.1
12546.7 13266.6 14129.3 15122.4 16205.5 17207.8 17986.8 18663.3 19262.2 19702.9
19827 19553.9 18874.3 17766.4 15600.3 11758.4 6544.9 3320.5 2613 2200.2
1793.7 1446.1 1126.5 794.4 431.4 158.3 0
11777 11783.2 11817.4 11901.2 11981.9 11981.9 11898.1 11820.5 11832.9 11985
12286 12757.7 13393.9 14144.9 14985.9 16053.4 17189.2 18148.1 18703.6 18964.3
19135 19218.8 19190.8 19156.7 18824.6 16869.6 12630.5 7035.2 3199.5 2054.4
1616.8 1253.7 915.5 630 363.1 133.4 0
11777 11789.5 11854.6 11953.9 12096.7 12223.9 12310.8 12379.1 12372.9 12490.8
12689.4 12993.5 13415.6 13899.7 14492.4 15215.5 16037.9 16940.9 17754 18427.4
19107.1 19870.5 20633.9 21428.3 22412.1 22964.5 21260.7 16819.9 10867.8 5458.7
2619.2 1610.6 1092.4 710.7 406.5 142.8 0
11777 11798.8 11888.8 12031.5 12186.7 12341.8 12528 12739.1 12993.5 13319.4
13735.2 14213.1 14728.3 15299.3 15978.9 16810.6 17750.9 18787.4 19917 21139.7
22551.7 24094.1 25819.5 27535.6 29459.7 31697.2 33878.8 34431.2 32426.4 27662.9
20562.5 13043.2 7606.2 4201.9 1855.8 446.9 0
11777 11829.8 11938.4 12102.9 12264.3 12410.1 12587 12829.1 13111.5 13539.7
14104.5 14753.1 15522.7 16472.3 17626.8 19057.4 20714.6 22632.4 24699.2 26809.5
29208.3 31486.1 34173.6 36904.5 40181.6 43402.8 47499.2 51887.3 55378.5 55012.3
48411.6 36482.5 23060.7 9241.6 1688.2 372.4 0
11777 11826.7 11960.1 12115.3 12276.7 12450.5 12633.6 12878.7 13173.5 13598.7
14120 14746.9 15488.6 16441.3 17623.7 19125.7 20844.9 22924.1 25220.6 27572.9
30043.1 32566.1 35269.1 38217.2 41364 44644.1 48368.1 52414.8 56368.4 57066.7
50481.5 36845.5 20903.9 5443.2 1160.6 344.5 0
11777 11823.6 11929.1 12137 12307.7 12497 12652.2 12878.7 13189 13561.4
14011.4 14523.5 15106.9 15907.5 16959.6 18231.9 19771.2 21664.2 23821 26173.3
28538 30961.7 33466 36138 39055.1 41922.5 44911 47527.1 49516.3 48091.9
41447.7 28562.8 12431.8 2398.9 723.1 239 0
11777 11811.2 11953.9 12133.9 12298.4 12462.9 12618 12798 13049.4 13319.4
13639 13949.4 14259.7 14678.6 15293.1 16106.2 17083.7 18396.4 19941.8 21692.1
23597.5 25568.1 27504.6 29472.1 31517.2 33431.9 35352.9 37093.8 37463.1 34217
27591.5 18958.1 8090.3 1610.6 484.1 133.4 0
11777 11811.2 11929.1 12065.7 12202.2 12286 12369.8 12441.2 12506.3 12583.9
12608.7 12524.9 12366.7 12199.1 12081.2 12075 12242.5 12720.4 13496.3 14473.8
15631.3 16906.8 18191.6 19470.1 20711.5 21744.9 22359.3 22703.8 21828.6 18362.3
13465.2 8326.2 3320.5 943.4 347.6 86.9 0
11777 11767.7 11795.7 11836 11811.2 11646.7 11392.2 11010.5 10507.8 9843.7
9012 8043.8 7081.7 6278 5638.7 5111.1 4704.6 4443.9 4310.5 4279.5
4363.2 4530.8 4692.2 4850.5 4924.9 4803.9 4431.5 3838.8 2932.6 2082.3
1514.4 1098.6 800.7 561.7 338.3 90 0
11777 11699.5 11603.3 11414 11072.6 10504.7 9744.4 8779.3 7699.3 6718.7
5914.9 5216.7 4571.2 4093.3 3832.6 3711.6 3627.8 3525.4 3416.7 3314.3
3193.3 3028.8 2836.4 2665.7 2501.3 2336.8 2175.4 2001.6 1796.8 1564.1
1325.1 1092.4 844.1 580.3 316.5 71.4 0
11777 11621.9 11339.5 10861.6 10116.8 9058.5 7897.9 6793.1 5980.1 5288
4698.4 4366.4 4173.9 4006.4 3832.6 3686.7 3609.1 3581.2 3528.5 3410.5
3239.9 3069.2 2895.4 2727.8 2544.7 2364.7 2181.6 1986.1 1796.8 1588.9
1368.6 1123.4 844.1 546.2 279.3 59 0
11777 11572.2 11097.4 10318.5 9176.5 7783.1 6603.8 5787.7 5136 4729.4
4537 4360.1 4173.9 3975.3 3792.2 3680.5 3646.4 3627.8 3584.3 3444.7
3121.9 2938.8 2774.4 2616.1 2470.2 2333.7 2166.1 1979.9 1781.3 1557.9
1315.8 1055.1 782 527.6 282.4 77.6 0
11777 11491.5 10830.5 9753.7 8276.5 6824.2 5896.3 5210.4 4838.1 4676.7
4475 4279.5 4146 4003.3 3807.8 3683.6 3627.8 3553.3 3224.3 3084.7
3038.1 3019.5 2966.8 2883 2755.7 2588.2 2352.3 2132 1889.9 1647.9
1399.6 1151.3 893.8 633.1 372.4 127.2 0
11777 11469.8 10663 9325.4 7646.5 6333.8 5505.3 4974.6 4816.3 4633.2
4409.8 4257.7 4161.5 4034.3 3801.5 3643.3 3519.1 3177.8 3059.9 3010.2
2969.9 2960.6 2923.3 2824 2653.3 2451.6 2234.4 1998.5 1753.4 1533
1318.9 1107.9 906.2 701.3 704.5 533.8 0
11777 11386 10427.1 8915.8 7168.6 6039 5269.4 4928 4813.2 4605.3
4391.2 4254.6 4173.9 4046.7 3773.6 3534.7 3221.2 2976.1 2898.5 2827.1
2780.6 2752.6 2625.4 2482.6 2321.3 2159.9 1970.6 1787.5 1585.8 1381
1188.6 990 803.8 968.2 868.9 291.7 0
11777 11361.2 10343.3 8769.9 6973.1 5803.2 5114.2 4909.4 4803.9 4602.2
4391.2 4263.9 4205 4087.1 3755 3404.3 2994.7 2824 2715.4 2628.5
2585.1 2488.9 2327.5 2178.5 2026.5 1855.8 1706.8 1557.9 1399.6 1256.8
1185.5 937.2 778.9 1076.8 496.5 124.1 0
11777 11401.5 10405.4 8788.6 7016.6 5880.8 5142.2 4921.8 4834.9 4636.3
4409.8 4288.8 4226.7 4121.2 3798.4 3407.4 2988.5 2817.8 2703 2613
2563.3 2470.2 2312 2172.3 2017.1 1852.7 1688.2 1539.2 1393.4 1219.6
1067.5 878.2 778.9 1080 428.3 105.5 0
